text.skipToContent text.skipToNavigation

Flat Screen TV Cord and Cable Power Kit

Flat Screen TV Cord and Cable Power Kit is rated 3.0 out of 5 by 3.
  • y_2026, m_6, d_14, h_14
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_CMK70, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT

Tidy up your entertainment system with this power kit that features a pre-wired design for easy installation. All the tools you need to conceal cables for a neat appearance are included. No Electrical termination required: Plug and Play. The easiest solution for running flat screen TV power and low voltage cables in-wall. Kit includes 'plug and play' power harness and also allows you to run low voltage cables such as HDMI cables and other component cabling in the wall and out of sight - no electrician or hard-wiring required.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Simple installation: Do-it-yourself kit allows for neat and easy installation in under 30 minutes with no electrician or hard wiring involved.
  • Pre-wired all inclusive kit: All parts and tools needed for installation are included in the kit, including a pre-wired power cable.
  • Hide low voltage cables: Perfect for hiding low voltage cables such as HDMI and other component wires.
  • Kit Includes: 2 power grommets with a 54'' harness, 6' power cord, hole saw and fish tape.
  • This product meets the material restrictions of RoHS.

Specifications

General Info
Color White
Product Series CMK Series
Type Raceway Cord Cover
Material Plastic
Application Sector Residential
Product Line Wiremold
Country Of Origin China
Construction One-Piece
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cETLus Listed
UPC Number 086698000508
Dimensions
Product Weight US 3.3 lb
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
ETL ListingNumber  G100409220CRT-001
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No

Reviews

Rated 3 out of 5 by from Now that it’s done I love it, but a pain to instal I love that I was able to install myself and achieve the look I wanted. But this was a pain to install. They make it look easier than it is in the instructions and video. It took about 50 tries to get the wire fed from one hole to the other. Not an easy task when there is insulation in the wall. And one thing that wasn’t mentioned in the instructions, but I was reminded in installation, is that your outlets likely have horizontal wires that attach one to the other. I wasn’t real comfortable feeding the wires across that. I purchased two sets of these, but I’ll be taking my second set back as that room has paneling and these don’t install into paneling. It would be easy to include an adapter for paneling. It’s something you should think about doing.
Date published: 2020-04-27
Rated 5 out of 5 by from Perfect for wall mounting a TV. Finally decided to mount my TV to the wall. Unfortunately, I learned the hard way that I have plaster walls. This made installation a huge hassle. Because of this, I found the hole-saw that came with it useless for this, as it wasn't good enough to get through that much material - even when coupled with a hammer drill. I ended up using two additional hole-saws for my application, but that is not the fault of this kit. If I had drywall this would have been much more simple and could probably have used the included hand hole-saw. After getting past those issues, this kit was perfect for running in-wall power and hiding a few HDMI cables. I also painted the rings to match the color of the wall.
Date published: 2018-06-19
Rated 1 out of 5 by from Overall great concept, initially a pain to install I initially bought this product due to the “ease” of installation boasted on the packaging. Everything was going great until it came time to fish the power cord through the holes I cut. (At this point I was committed, so no going back.) The first difficult task I encountered was getting the supplied fish tape fed through the hole to line up and come out the other end. An exterior wall with insulation poses quite the obstacle. After several attempts I successfully retrieved the fish tape (I had to fit what I could of my hand through the hole to blindly feel for the fish tape) and inserted the power cord onto the hook of the fish tape. As I pulled the power cord through the hook became straightened and released the power cord. Now I had to retrieve a half fed power cord through one end and the damaged fish tape through the other. Attempt #2: I successfully fed the fish tape through, same issue as before, connected the power cord to the the hook, but this time I used twist ties to assist keeping the power cord and hook together. As I retrieved the fish tape I could feel the insulation pulling, tearing, and bunching up inside my wall. Just as the fish tape neared the exit hole the hook broke. Lucky for me the cord was there and I pulled the line through. Now I needed to pull my HDMI cords through, but thanks to the bunched up insulation in my wall I cannot get the fish tape fed from one hole to the other. Frustrated and 1.5 hours in on a .5 hour project I gave up. Time to re-engineer this concept and find a way to be able to watch TV with a successful wall mount sans exposed cables. Concept = 5 stars. Ease of installation = 1 star!
Date published: 2019-02-24
  • y_2026, m_6, d_14, h_14
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_CMK70, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;